Publish your products
3512 (50 Hz) 1000-1400 kVA Diesel Generator Set
3512 (50 Hz) 1000-1400 kVA Diesel Generator Set
3512 (50 Hz) 1000-1400 kVA Diesel Generator Set
3512 (50 Hz) 1000-1400 kVA Diesel Generator Set

    3512 (50 Hz) 1000-1400 kVA Diesel Generator Set

    Caterpillar is the world's largest manufacturer of generator sets, offering the largest range of specifications available. If you need a diesel generator set with 6.8 to 5,720 ekW (6.8 to 7,150 kVA) of power potential, you'll have peace of mind knowing our diesel-fueled generator sets are built to world-class standards, for high efficiency, low fuel consumption and global emissions compliance. Cat® Diesel Generator Sets come in a range of options to match your power needs - so selecting the right diesel generator set for your application, and installing it, is simple.

    DIESEL GENERATORS - CONTINUOUS, PRIME OR STANDBY POWER
    For continuous, prime or standby power service, Cat commercial and industrial diesel generator sets deliver reliable, clean, economical power – even in the most demanding conditions. Each Cat diesel generator set is designed, engineered and manufactured for optimal performance. All major components are tested individually; and once the generator set is assembled, the complete unit is tested at and above 100% of rated load for operation and safety.


    A Cat brand generator set offers a huge advantage over all other brands: They all come with the expert service and comprehensive support of your nearby Cat® dealer. It begins with prompt delivery and continues through the life of the diesel genset.

    Specification
    • Generator Set Package
      • Accepts 100% block load in one step and meets other NFPA 110 loading requirements
      • Conforms to ISO 8528-5 G3 load acceptance requirements
      • Reliability verified through torsional vibration, fuel consumption, oil consumption, transient performance, and endurance testing

      Cat® Diesel Engine

      • 3512, 51.8 Liter displacement, V-12, 4 Stroke Water-Cooled Diesel Engine

      • Designed and optimized for low fuel consumption
      • Reliable performance proven in thousands of applications worldwide

      Cat Alternator
      • Superior motor starting capability minimizes need for oversizing generator
      • Designed to match performance and output characteristics of Cat diesel engines

      Cooling System
      • Cooling systems available to operate in ambient temperatures up to 50°C (122°F)
      • Tested to ensure proper generator set cooling

      EMCP 4 Control Panels
      • User-friendly interface and navigation
      • Scalable system to meet a wide range of installation requirements
      • Expansion modules and site specific programming for specific customer requirements

      Warranty
      • 24 months/1000-hour warranty for standby and mission critical ratings
      • 12 months/unlimited hour warranty for prime and continuous ratings
      • Extended service protection is available to provide extended coverage options

      Worldwide Product Support

      • Coverage of the entire package

      • Cat dealers have over 1,800 dealer branch stores operating in 200 countries
      • Your local Cat dealer provides extensive post-sale support, including maintenance and
      repair agreements

    Technical specification
    • Unique ref.Diesel-Generator-3512-50Hz
    • Product familyDiesel Generator Sets
    • Product group50Hz
    • TypeObject (single object)
    • Date of publishing2018-10-15
    • Edition number1
    • Height (mm)2367
    • Width (mm)1975
    • Depth (mm)5249
    Related
    • Designed inUnited States
    • Manufactured inUnited Kingdom
    • Weight Net (Kg)10510
    Classification
    • BIMobject CategoryConstruction - Power Generation & Light
    • IFC classificationElectric Generator
    • ETIM CodeEC002823
    • ETIM NamePower generator
    • UNSPSC nameDiesel generators
    • UNSPSC code26111601
    • Uniclass 2015 CodePr_60_70_65_34
    • Uniclass 2015 DescriptionGenerator sets
    • CSI MasterFormat 2014 Code26 32 13.13
    • CSI MasterFormat 2014 TitleDiesel-Engine-Driven Generator Sets
    • OmniClass Number23-35 11 15 11
    • OmniClass TitleDiesel Generator Sets
    • CSI UniFormat II CodeD5010
    • CSI UniFormat II TitleElectrical Service and Distribution

    Region availability

    Europe Asia Africa South America Oceania North America
    Albania
    Afghanistan
    Algeria
    Argentina
    Australia
    Barbados
    Andorra
    Armenia
    Angola
    Chile
    Cook Islands
    Caribbean Netherlands
    Austria
    Azerbaijan
    Benin
    Falkland Islands (Islas Malvinas)
    Fiji
    Curaçao
    Belarus
    Bahrain
    Botswana
    French Guiana
    Kiribati
    Greenland
    Bosnia and Herzegovina
    Bangladesh
    Burkina Faso
    Paraguay
    Nauru
    Jamaica
    Bulgaria
    Bhutan
    Cameroon
    Uruguay
    New Caledonia
    Martinique
    Croatia
    Brunei
    Cape Verde
    New Zealand
    Saint Lucia
    Cyprus
    Cambodia
    Central African Republic
    Papua New Guinea
    Saint Pierre and Miquelon
    Czech Republic
    Georgia
    Chad
    Samoa
    Saint Vincent and the Grenadines
    Denmark
    Indonesia
    Comoros
    Solomon Islands
    Estonia
    Iraq
    Côte d'Ivoire
    Timor-Leste
    Faroe Islands
    Israel
    Democratic Republic of the Congo
    Tonga
    Finland
    Japan
    Djibouti
    Tuvalu
    France
    Jordan
    Egypt
    Vanuatu
    Germany
    Kazakhstan
    Eritrea
    Gibraltar
    Kuwait
    Ethiopia
    Greece
    Kyrgyzstan
    Gabon
    Hungary
    Laos
    Ghana
    Iceland
    Lebanon
    Guinea
    Ireland
    Malaysia
    Kenya
    Isle of Man
    Maldives
    Libya
    Italy
    Mongolia
    Madagascar
    Jersey
    Myanmar (Burma)
    Mali
    Latvia
    Nepal
    Mauritania
    Lithuania
    Oman
    Mauritius
    Malta
    Pakistan
    Morocco
    Moldova
    Palestine
    Mozambique
    Monaco
    Qatar
    Namibia
    Montenegro
    Sri Lanka
    Niger
    Netherlands
    Syria
    Nigeria
    North Macedonia
    Tajikistan
    Republic of the Congo
    Norway
    Thailand
    Reunion
    Poland
    Türkiye
    Saint Helena
    Portugal
    Turkmenistan
    São Tomé and Príncipe
    Romania
    United Arab Emirates
    Senegal
    Russia
    Uzbekistan
    Seychelles
    San Marino
    Vietnam
    Sierra Leone
    Serbia
    Yemen
    Somalia
    Slovakia
    South Africa
    Slovenia
    South Sudan
    Spain
    Tanzania
    Svalbard and Jan Mayen
    Togo
    Sweden
    Tunisia
    Switzerland
    Uganda
    Ukraine
    Western Sahara
    United Kingdom
    Zambia
    Zimbabwe
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit