Publish your products
10" Base Support

10" Base Support

InnoFlue Base Supports are a crucial component designed to provide structural stability and support to vertical portions of exhaust systems. Crafted with durability and engineering precision, InnoFlue Base Supports ensure that the weight and stress of the exhaust system are properly distributed and absorbed. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Base Supports help maintain compliance with support regulations.

  • Helps maintain compliance with support regulations.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Rated to 230°F (110°C).
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
Specification
  • SpecificationsGeneralProduct Name10" Base SupportTrade nameInnoFlueGTIN0815010012208Part number250406601730TechnicalColorGrayMaterial flue pipePPsSystem typeSingle wallDimensionsLength gross650.24 mm / 25.6 inchHeight1073.15 mm / 42.2 inchDiameter flue pipe250 mm / 10 inchWidth271.78 mm / 10.7 inchNet weight9.05 kg / 20 lbsLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length330.2 mm / 13 inchPackaging / Trade height690.88 mm / 27.2 inchNumber per packaging1Gross weight10.991 kg / 24.2 lbsPackaging / Trade width596.9 mm / 23.5 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-basesupport
  • Product familyBase Supports
  • Product groupSingle Wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States