Publish your products
10" to 12" Eccentric Increaser

10" to 12" Eccentric Increaser

InnoFlue Eccentric Increasers provide a versatile solution designed to enhance your exhaust system's performance and adaptability. Transition to a larger diameter while navigating any obstacle with eccentric vent design. Evaluated to UL1738 and ULCS636 by ICC, InnoFlue Eccentric Increasers optimize the vent layout for maximum efficiency. Eccentric Increasers come in various diameter combinations to meet any venting requirement.

  • Optimizes vent system efficiency.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Durable and lightweight.
  • Installs quickly & easily without glues, primers, or solvents.
Specification
  • SpecificationsGeneralProduct Name10'' to 12'' Eccentric IncreaserTrade nameInnoFlueGTIN0815010013496Part number250408700980TechnicalColorGrayMaterialPPsSystem typeSingle wallMaterial flue pipePPsDimensionsLength gross454.66 mm / 17.9 inchHeight350.52 mm / 13.8 inchWidth355.6 mm / 14 inchDiameter flue pipe250 mm / 10 inchLogisticalIntrastat3917400090Base unit packagingUnpackedPackaging / Trade length454.66 mm / 17.9 inchPackaging / Trade height350.52 mm / 13.8 inchNumber per packaging1Gross weight3.175 kg / 7 lbsPackaging / Trade width355.6 mm / 14 inchCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.10-to-12-eccentric-increaser
  • Product familyIncreasers / Reducers
  • Product groupSingle wall - Large diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit