Publish your products
3" x 20" End Pipe PPs-UV Black

3" x 20" End Pipe PPs-UV Black

InnoFlue End Pipes are a vital component designed to provide a clean and secure termination at the endpoint of any exhaust run. Available in black, this aesthetically pleasing termination is configured to install quickly without glues, primers or solvents. The thin-wall polypropylene is rated to 230°F (110°C) and evaluated to UL1738 and ULCS636 by ICC. Check with local codes for snow clearance and other relevant termination regulations.

  • Neatly terminates exhaust run.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Lightweight and durable.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct Name3" x 20" End Pipe PPs-UV BlackTrade nameInnoFlueGTIN0815010010297Part number250407102870TechnicalColorBlackMaterialPPsBird protectionSystem typeSingle wallMaterial flue pipePPsFlashingDimensionsLength gross508 mm / 20 inchHeight80 mm / 3.1 inchDiameter flue pipe80 mm / 3 inchWidth80 mm / 3.1 inchNet weight0.222 kg / 0.5 lbsLogisticalIntrastat3917220000Base unit packagingUnpackedPackaging / Trade length508 mm / 20 inchPackaging / Trade height80 mm / 3.1 inchNumber per packaging1Gross weight0.222 kg / 0.5 lbsPackaging / Trade width80 mm / 3.1 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.3-x20-endpipepps-uvblack
  • Product familyTerminations
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit