Publish your products
Universal B-Vent Cap

Universal B-Vent Cap

InnoFlue Universal B-Vent Cap seamlessly installs on various sized B-vents and easily terminates multiple exhaust flue configurations. Utilize existing B-Vent as a chase and save time without the need for additional construction or roof penetrations. Rated to 230°F (110°C) the InnoFlue Universal B-Vent Cap is a professional, and aesthetically pleasing termination that installs with user-friendly precision.

  • Multiple Configurations allows for maximum versatility.
  • Stepped seat integrates with various size B-Vents.
  • Evaluated to UL1738 and ULCS636 by ICC.
  • Installs quickly & easily without glues, primers, or solvents.
  • Rated to 230°F (110°C).
Specification
  • SpecificationsGeneralProduct NameUniversal B-Vent CapAccessories in packageSeal / Self tappersPart number250300120610GTIN0815010015926Trade nameInnoFlueTechnicalColorBlackMaterialPPsSystem typeSingle wallBird protectionDimensionsLength gross260.35 mm / 10.2 inchHeight260.35 mm / 10.2 inchWidth260.35 mm / 10.2 inchNet weight0.62 kg / 1.4 lbsLogisticalIntrastat3926909995Base unit packagingUnpackedPackaging / Trade length317.5 mm / 12.5 inchPackaging / Trade height317.5 mm / 12.5 inchNumber per packaging1Gross weight1.043 kg / 2.3 lbsPackaging / Trade width317.5 mm / 12.5 inchPerformanceTemperature resistance (max.)120 °CCertificationCertificates (US/CAN)UL 1738 – ICC-ES / ULC S636 – ICC-ES

Technical specification
  • Unique ref.universalb-ventcap
  • Product familyTerminations
  • Product groupSingle Wall - Small diameter
  • TypeObject (single object)
  • Date of publishing2025-07-10
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - Ductwork
  • IFC classificationDuct Fitting
  • ETIM CodeEG015540
  • ETIM NameFittings, flanges and connectors
  • Uniclass 2015 CodePr_65_65_25
  • Uniclass 2015 DescriptionDuctwork and fittings
  • CSI MasterFormat 2014 Code23 31 13.19
  • CSI MasterFormat 2014 TitleMetal Duct Fittings
  • OmniClass Number23-33 49 00
  • OmniClass TitleHVAC Ductwork

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit