Publish your products
CREATIV™ Custom Color Panels
CREATIV™ Custom Color Panels
CREATIV™ Custom Color Panels
    CERACLAD

    CREATIV™ Custom Color Panels

    The CERACLAD Rainscreen Exterior Siding System is an advanced ceramic-coated construction assembly that incorporates proven rain-shielding technology. Developed for use in commercial and residential buildings, the system consists of pre-finished siding panels and innovative mounting clips and accessories that are manufactured and designed for durability, flexibility, and ease of installation. Our exclusive technology combines a durable weather-resistant exterior with an internal ventilation layer that allows moisture to escape. Consisting of approximately 45% recycled material, the panels are 100% recyclable, factory finished with no VOC, and contain no asbestos. CERACLAD’s inorganic ceramic coating has excellent UV blocking properties to protect the colored layer from ultraviolet rays and minimize fading of the outer wall. Maintenance costs are reduced by virtually eliminating the need for repainting. This technology is exclusive to CERACLAD.
    Specification
    • Panel Type: Solid-Core

      Application Method: Vertical, Horizontal

      Coating Options: Custom Color plus Protective Top Coat

      Textures: Cashmere Smooth, 8-Reveal, Zen Garden

      Dimensions : W: 18" (455mm) x L: 10' (3030mm) x T: 5/8" (16mm)

      Coverage: 15ft2 (1.38m2)

      Weight: Cashmere Smooth: 60lb (27.2kg), 8-Reveal: 55lb, Zen Garden: 49lb (22kg) 

    Technical specification
    • Unique ref.creativ
    • Product familyCERACLAD Siding Panels
    • Product groupCREATIV
    • TypeObject (single object)
    • Date of publishing2019-10-23
    • Edition number1
    • Height (mm)3030
    • Width (mm)455
    • Depth (mm)16
    Related
    • Material mainFibercement
    • Designed inJapan
    • Manufactured inJapan
    Classification
    • BIMobject CategoryWalls - Cladding
    • IFC classificationCovering
    • UNSPSC namePanels or paneling
    • UNSPSC code30161505
    • Uniclass 2015 CodeSs_25_20_14
    • Uniclass 2015 DescriptionComposite panel cladding systems
    • CSI MasterFormat 2014 Code07 46 46
    • CSI MasterFormat 2014 TitleFiber-Cement Siding
    • OmniClass Number23-15 13 19 17
    • OmniClass TitleComposite Wall Panels
    • CSI UniFormat II CodeB20
    • CSI UniFormat II TitleEXTERIOR CLOSURE

    Region availability

    North America
    Canada
    United States