Publish your products
Archi Terra 60X60
Archi Terra 60X60
Archi Terra 60X60
Archi Terra 60X60

    Archi Terra 60X60

    Archi Terra stands out for its earthy and beige tones, leading the way with its innovative design that simulates wooden slats. Its matte surface offers a natural finish and a closer connection to nature thanks to high-definition graphics. The Archi series redefines modernity and connection with nature in every tile. Experience the perfect balance between innovative design and durability, backed by our warranty.
    Specification
    • Name: ARCHI TERRA 60X60 PRIMERA. Format: M 60 cm x 60 cm - Modular. Use: Tiles suitable for use on floors; they can also be used on walls. Installation Areas: All areas of the house including showers, stairs, and balconies. ANSI Classification: Class 2 - Interior Wet Plus (according to ANSI A326.3 standard). Traffic: General Residential. Thickness: 0.83 cm
    Technical specification
    • Unique ref.202057-archi-terra-60x60
    • Product familyMadera
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela