Our Trentino 60*60 is a sedimentary rock from the region of the same name in northeastern Italy, full of towering mountains that create a sense of grandeur and spaciousness.
Specification
Name: TRENTINO 60X60 PRIMERA.
Format: 60.7 cm x 60.7 cm.
Use: Tiles suitable for use on floors (can also be used on walls).
Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, low-traffic commercial premises without direct access to the outside, and offices.
ANSI Classification: Class 1 - Interior Dry.
Traffic: Moderate Commercial.
Thickness: 0.83 cm.