Publish your products
Alisios 30X60
Alisios 30X60
Alisios 30X60
Alisios 30X60
Alisios 30X60

    Alisios 30X60

    Alisios 30x60 ceramic tiles are inspired by Rapolano marble and the majesty of ancient Roman baths, giving life to a design that conveys solemnity, balance, and timelessness. Their gray tones and marbled pattern create elegant, understated surfaces, ideal for projects seeking distinction without excess.
    Specification
    • Name: ALISIOS 30X60 PRIMERA. Format: 30.3 cm x 60.4 cm. Use: Tiles suitable for use on walls. Installation Area: Wall. ANSI Classification: Not Applicable / N/A (Regarding ANSI A326.3 friction coefficient standard). Traffic: N/A. Thickness: 0.83 cm
    Technical specification
    • Unique ref.203072-alisios-30x60
    • Product familyMarble
    • Product group30X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)297
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)333
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationWall
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela