Altea is a Spanish town famous for being a refuge for poets, singers, painters, sculptors, and potters. For this reason, every corner of its streets reveals the convergence of all the artistic trends that come together there.
Specification
Name: ALTEA BEIGE 60X60 PRIMERA EXC.
Format: M 60 cm x 60 cm - Modular (Manufacturing dimensions: 60.7 cm x 60.7 cm).
Use: Tiles suitable for use on floors (can also be used on walls).
Installation Area: All areas of the home except for the kitchen, bathrooms, and balconies; residential stairs with the use of safety tape or profile; lobbies and fixed points, low-traffic commercial premises without direct access to the outside, and offices.
ANSI Classification: Class 1 - Interior Dry (Greater than 0.42 Dry).
Traffic: Moderate Commercial (PEI Class 04).
Thickness: 0.83 cm