Publish your products
Giorno 58.4X118.4 Rectified
Giorno 58.4X118.4 Rectified
Giorno 58.4X118.4 Rectified

    Giorno 58.4X118.4 Rectified

    “Giorno,” which translates as “day” in English, perfectly encapsulates the characteristics of this product. Its distinctive shine and white color, inspired by Calacatta marble, make it the ideal complement to illuminate special moments in your home. Renovate your space with Chiara 58x118, part of our innovative Ceranatto series, known for its exceptional resistance and state-of-the-art “Cristal Lux” shine. Live with peace of mind thanks to our 10-year warranty.
    Specification
    • Name: GIORNO 58.4X118.4 PRIMERA RECT. Format: 58.4 cm x 118.4 cm - Non-Modular. Use: Tiles suitable for floor use; they can also be used on walls. Installation Areas: All areas of the home except for the kitchen, bathrooms, and balconies. Includes lobbies, fixed points, offices, high-traffic commercial premises, low-complexity hospitals, educational institutions, supermarkets, and indoor social rooms. Residential stairs require the use of safety tape or profiles. ANSI Classification: Class 1 - Interior Dry (according to ANSI A326.3 standard). Traffic: General Commercial. Thickness: 0.97 cm.
    Technical specification
    • Unique ref.231076-giorno-58-4x118-4-rectified
    • Product familyMarble
    • Product group58,4X118,4
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)1184
    • Width (mm)584
    • Depth (mm)97
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)136
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit