Publish your products
Itria Beige 60X60 Rectified
Itria Beige 60X60 Rectified
Itria Beige 60X60 Rectified

    Itria Beige 60X60 Rectified

    Inspired by the warmth of earth tones, Cerámica Italia's Itria Beige 60x60 creates a cozy and elegant atmosphere, ideal for residential and commercial spaces.
    Specification
    • Name: ITRIA BEIGE 60X60 RECT PRIMERA. Format: 60.4 cm x 60.4 cm. Use: Tiles suitable for use on floors (can also be used on walls). Installation Area: The document specifies "$N/A$" for this section, but according to its ANSI classification (Interior Wet Plus), it is technically suitable for indoor areas that may be wet.ANSI Classification: Interior Wet Plus (0.50 to 0.59 Wet). Traffic: General Commercial (PEI Class 05). Thickness: 0.86 cm.
    Technical specification
    • Unique ref.593078-itria-beige-60x60-rectified
    • Product familyCement
    • Product group60X60
    • TypeObject (single object)
    • Date of publishing2026-02-13
    • Edition number1
    • Height (mm)597
    • Width (mm)597
    • Depth (mm)83
    Related
    • Designed inColombia
    • Manufactured inColombia
    • Weight Net (Kg)64
    Classification
    • BIMobject CategoryFlooring - Tiles
    • IFC classificationFloor
    • Uniclass 2015 CodePr_35_93_96_19
    • Uniclass 2015 DescriptionCeramic tiles
    • OmniClass Number23-15 17 13 13 13
    • OmniClass TitleCeramic Tile Flooring

    Region availability

    South America North America
    Colombia
    United States
    Venezuela
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit