Publish your products
Common Clay Block 20 cm
Archived

Common Clay Block 20 cm

Perforated block of 10 cm. wide and 7 cm of height, of high performance of resistance to the compression for masonry walls
Technical specification
  • Unique ref.BM-20
  • Product familyCommon Clay Brick
  • Product groupTraditional
  • TypeObject (single object)
  • Date of publishing2019-06-24
  • Edition number1
  • Height (mm)198
  • Width (mm)306
  • Depth (mm)113
Related
  • Material mainCeramics
  • Material secondaryMortar
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)5.3
Classification
  • BIMobject CategoryBuilding Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit