Publish your products
Single Hollow Clay Brick 25 cm
Archived

Single Hollow Clay Brick 25 cm

Simple hollow brick, 4 cm wide, mainly intended for partition walls and separation of instances in the house.
Technical specification
  • Unique ref.T25
  • Product familyHollow Clay Brick
  • Product groupTraditional
  • TypeObject (single object)
  • Date of publishing2019-06-24
  • Edition number1
  • Height (mm)120
  • Width (mm)240
  • Depth (mm)40
Related
  • Material mainCeramics
  • Material secondaryMortar
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)1.05
Classification
  • BIMobject CategoryBuilding Materials - Masonry
  • IFC classificationWall
  • UNSPSC nameCeramic bricks
  • UNSPSC code30131602
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 19 11
  • OmniClass TitleCommon Bricks
  • CSI UniFormat II CodeC10
  • CSI UniFormat II TitleINTERIOR CONSTRUCTION
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit