We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

ATLANTIS BASIN 67X60 I/WHITE 1TH

Unique ref.: J0403
Brand: Ceramica Dolomite
Product family: Sanitary
Product group: Washbasin
Width (mm): 670
Height (mm): 800
Depth (mm): 590
Date of publishing: 2018-12-07
Edition number: 1
Type: Object (single object)
Download (10)
Serie per disabili - Atlantis-Lavabo monoforo 670x600 mm.

Lavabo monoforo 670x600 mm. Fissaggio con mensole.


Material main: Ceramics
Material secondary:
Designed in:
Manufactured in:
Weight Net (Kg): 18.59

BIMobject Category: Sanitary - Washtops
IFC classification: Sanitary Terminal
Uniclass 1.4 Code: L72331
Uniclass 1.4 Description: Sinks, troughs
Uniclass 2.0 Code: PR-35-79-42
Uniclass 2.0 Description: Integral Wash Basins And Vanity Tops
Uniclass 2015 Code: Pr_40_20_96_42
Uniclass 2015 Description: Integral wash basins and vanity tops
NBS Reference Code: 35-79-42
NBS Reference Description: Integral Wash Basins And Vanity Tops
CSI MasterFormat 2014 Code: 22 42 16.16
CSI MasterFormat 2014 Title: Commercial Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
Europe
  • Italy

BIMobject®