Publish your products
Deck-Mounted Kitchen Faucet, Single-Hole Mount, High Arc Faucet, 436-ABBN

Deck-Mounted Kitchen Faucet, Single-Hole Mount, High Arc Faucet, 436-ABBN

  • Centers: Single-hole
  • Faucet Series: 436
  • Finish: Brushed nickel
  • Mixer: User adjustable temperature control mixer
  • Mount: Deck
  • Product Category: Manual Sink Faucets
  • Spray: 1.5 GPM (5.7 L/min) laminar flow outlet
  • Valve: User adjustable temperature control mixer
Technical specification
  • Unique ref.436-abbn--manual-sink-faucet
  • Product familyManual Sink Faucets
  • Product group436 Series
  • TypeObject (single object)
  • Date of publishing2025-09-30
  • Edition number1
Related
  • Material mainBrushed Nickel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryKitchen - Taps & Mixers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 42 39
  • CSI MasterFormat 2014 TitleCommercial Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States