Publish your products
Cisco Webex Codec Plus, Wall Mount
Cisco Webex Codec Plus, Wall Mount
Cisco Webex Codec Plus, Wall Mount
    Archived

    Cisco Webex Codec Plus, Wall Mount

    Cisco Webex Room Kit Plus delivers the unmatched video and audio experience customers have come to expect from Cisco. In addition, new capabilities enable even smarter meetings, smarter presentation capabilities, and smarter room and device integrations – further removing the barriers to usage and deployment of video in medium to large-sized rooms.

    The Room Kit Plus – comprising a powerful codec and a quad-camera bar with integrated speakers and microphones – is ideal for rooms that seat up to 14 people. It offers sophisticated camera technologies that bring speaker-tracking and auto-framing capabilities to medium to large-sized rooms. The product is rich in functionality and experience but is priced and designed to be easily scalable to all of your conference rooms and spaces – whether registered on the premises or to Cisco Webexthrough the Cisco® Collaboration Cloud.

    Technical specification
    • Unique ref.cisco-spark-codec-plus-wall-mount
    • Product familyVideo Conferencing
    • Product groupTelePresence
    • TypeObject (single object)
    • Date of publishing2017-05-05
    • Edition number1
    • Height (inches)4.7
    • Width (inches)37.4
    • Depth (inches)4
    Related
    • Material mainPlastic
    • Material secondaryPlastic
    • Designed inUnited States
    • Manufactured inUnited States
    • Weight Net (Lbs)10.6
    Classification
    • BIMobject CategoryElectronics - Communication
    • OmniClass Number23-37 00 00
    • OmniClass TitleInformation and Communication Specific Products and Equipment
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit