Code Tested:
- Panel
- ASTM E84 (Flame Spread)
- ASTM D1781 (Peel Strength)
- ASTM D1929 (Ignition Temperature)
- ASTM D51929 (Impact Resistance)
- System:
- NFPA 285 (Standard Fire Test Method)
- UBC 26-9 (Intermediate Scale Multi-Story **Equivalent to NFPA 285 verified by third-party lab)
- ASTM E283 (Air Infiltration)
- ASTM E330 (Uniform Load)
- ASTM E331 (Water Resistance)
- Applicable ICC requirements
Panel Composition: 10 -Year Panel Warranty
- 024″ Smooth Aluminum
- .105″ Thermoset Phenolic Resin
- .010″ Primed Aluminum
Panel Thickness: 4mm (nominal)
- Thermoset phenolic resin core provides an ultra-smooth substrate.
System Depth: 1-7/8 in.
- Measured from the face of the substrate to the face of the moldings.
Panel Weight: 1.25 lb./sq. ft. (nominal)
Standard Sizes:
- 48″ x 96″ (121.9cm x 243.8cm)
- 48″ x 120″ (121.9cm x 304.8cm)
- 48″ x 144″ (121.9cm x 365.8cm)
- 60″ x 96″ (152.4cm x 243.8cm)
- 60″ x 120″ (152.4cm x 304.8cm)
- 60″ x 144″ (152.4cm x 365.8cm)
Finishes/Finish Warranty:
- Kynar 500® Finish: 30 Years (Pre-finished standard colors/coil-coated)
- Kynar 500® Finish: 20 Years (Custom colors spray-applied)
- Anodized Finish: 20 Year
Recycled Content by Weight:
- Post-Consumer: 0.5%
- Post-Industrial: 23.3% to 23.9%
Wall Design: Cavity
- This system allows incidental moisture to enter the system but then exit through weepholes.
- Standard and Variable Joints