Publish your products
Vertical Plankwall Roofed Enclosure
Vertical Plankwall Roofed Enclosure
Vertical Plankwall Roofed Enclosure
Vertical Plankwall Roofed Enclosure
Vertical Plankwall Roofed Enclosure

    Vertical Plankwall Roofed Enclosure

    Covrit® Vertical PVC PlankWall Roofed Waste & Dumpster Enclosure

    Achieve full environmental compliance and elevated site design with the Covrit® Vertical PVC PlankWall Roofed Enclosure by CityScapes. Designed with a sleek vertical orientation to complement modern architectural facades and vertical siding, this pre-engineered roofed system protects waste management areas from rainfall while delivering complete visual containment for commercial dumpsters and compactors.

    Featuring 1" thick 100% cellular PVC vertical planks reinforced with internal 1/2" extruded aluminum standard stiffeners, this structure combines the natural warmth of woodgrain with non-porous durability. It will not absorb moisture, rot, warp, splinter, or support mold and mildew growth—ensuring long-term weatherability under severe exposure and heavy washdowns.

    Key Performance & Architectural Features

    • Architectural Vertical Orientation: Vertical plank design creates continuous lines that seamlessly integrate with modern vertical cladding, metal wall panels, and board-and-batten exterior aesthetics.
    • Stormwater BMP & Code Compliance: Pre-engineered structural roof shields open dumpsters and compactors from precipitation, preventing contaminated stormwater runoff to comply with municipal Best Management Practices (BMPs).
    • Maintenance-Free Woodgrain Infill: Embossed single- or double-sided woodgrain textures deliver authentic timber aesthetics with zero painting, staining, or sealing required.
    • Extruded Aluminum Structural Stiffening: Integrated 1/2" internal aluminum stiffeners maintain plank rigidity and structural alignment across vertical spans.
    • Rot & Chemical Resistant Construction: Non-porous solid cellular PVC is completely impervious to moisture, stains, mold, mildew, and aggressive cleaning chemicals used during dumpster pad maintenance.
    • Custom Enclosure Heights Up to 14 Feet: Scalable up to 14 feet high to accommodate large roll-off containers, commercial compactors, or custom equipment height requirements.
    • Pre-Engineered Turnkey Installation: Modular, surface-mounted frame simplifies site assembly, providing a lightweight, turnkey alternative to labor-intensive CMU masonry or field-welded steel structures.
    Technical specification
    • Unique ref.vertical-plankwall-roofed-dumpster-enclosure
    • Product familyDumpster Enclosures
    • Product groupEnclosures
    • TypeObject (single object)
    • Date of publishing2026-07-31
    • Edition number1
    Related
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLandscaping - Waste & Recycling
    • Uniclass 2015 CodeTE_70_20_20_03
    • Uniclass 2015 DescriptionAcoustic enclosures
    • CSI MasterFormat 2014 Code08 92 00
    • CSI MasterFormat 2014 TitleLouvered Equipment Enclosures
    • OmniClass Number23-13 00 00
    • OmniClass TitleStructural and Exterior Enclosure Products

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit