Publish your products
ClearLED Indoor Fine‑Pitch LED Display Panel - SkyPanel HQ Series
ClearLED Indoor Fine‑Pitch LED Display Panel - SkyPanel HQ Series
ClearLED Indoor Fine‑Pitch LED Display Panel - SkyPanel HQ Series
ClearLED Indoor Fine‑Pitch LED Display Panel - SkyPanel HQ Series
    CLEAR LED

    ClearLED Indoor Fine‑Pitch LED Display Panel - SkyPanel HQ Series

    Delivering unrivalled visual excellence with cutting-edge features and superior performance.

    Reimagining MicroLED Displays
    Unprecedented Visual Quality

    • Experience SkyPanel HQ Series displays like never before. Our advanced Chip on Board (COB) technology, common cathode technology, and intelligent image processing eliminate blooming, ensuring unparalleled visual excellence.

    Innovation in every layer
    Integrated for Peak Performance

    • Our R1 Architecture seamlessly integrates the Novastar Armor series receiver card with our hub card and power supply, delivering unmatched performance and serviceability in the world of LED displays.

    Unleashing Visual Brilliance
    Consistently Stunning

    • Through our specialized LED manufacturing expertise and the creation of an ultra-rich matte black coating, we've birthed a display that consistently delivers breathtakingly deep black levels, ensuring an unparalleled visual experience.

    Elevating Color Precision
    Perfecting Every Pixel

    • Our advanced calibration architecture, enhanced LED color matching, and module calibration bring unparalleled color accuracy to SkyPanel HQ, empowering you with exceptional clarity and screen expansion capabilities.

    Leading the Way in LED Cooling
    Efficient, Cool, and Ready for any Duty

    • SkyPanel HQ Series boasts the coolest surface temperature in LED displays, all thanks to the common cathode's energy efficiency. It's your reliable choice for continuous operation.

    Edge-to-Edge Visual Infinity
    Pixel Perfection

    • Experience a visual masterpiece with SkyPanel HQ's sumptuous matte black-coated modules that ensure edge-to-edge perfection, rendering every detail with exceptional depth and contrast, creating an immersive experience free from distracting white edges.

    Flip Chip Technology
    Reinventing LED Packaging for Enhanced Performance

    • This innovative packaging method, which involves mounting the LED chip face-down, unlocks superior performance, improved thermal management, and improved efficiency, making it a game-changer in LED manufacturing.
    Specification
    • COB Specifications:

      ModelHQ-COB0.7HQ-COB0.9HQ-COB1.2HQ-COB1.5HQ-COB1.8
      Pixel Pitch (mm)0.750.93751.251.561.875
      Brightness (nits)800 ~ 1000
      Cabinet Resolution (px)768 x 432640 X 360480 X 270384 X 216320 X 180
      Color Contrast1,000,000 : 1
      Refresh Rate (Hz)3,840Hz
      Viewing Angle165°/165°
      Viewing Distance (m)≥0.5≥1≥1.2≥1.5≥1.8
      Working Temperature (°C/°F)-20℃ ~ 60℃ / -4 ~ 140°F
      IP RatingIP42
      Average Power Consumption (W/m²)360 ~ 400360 ~ 400360 ~ 400360 ~ 400360 ~ 400
      Maximum Power Consumption (W/m²)800800800800800

      Flip Chip SMD Specifications:

      ModelHQ0.9HQ1.25HQ1.5HQ1.875HQ2.5HQ3.7
      Pixel Pitch (mm)0.9351.251.51.8752.53.7
      Brightness (nits)600 ~ 8001200/40001200 / 30001200 / 3000
      Cabinet Resolution (px)638 x 360480 x 270384 x 216320 x 180240 x 136160 x 90
      Pixel Density (pixel/m²)1,137,778640,000409,600284,444160,00070,756
      Color Contrast100,000 : 1 / 10,000:1
      Refresh Rate (Hz)3,840 / 7,680 Hz
      Viewing Angle140°/140°
      Viewing Distance (m)≥0.5≥1≥1.2≥1.5≥1.8≥1.8
      Working Temperature (°C/°F)-10 ~ 60 °C / 14 ~ 140 °F
      IP RatingIP42
      Average Power Consumption (W/m²)250-400
      Maximum Power Consumption (W/m²)800


    Technical specification
    • Unique ref.clearled-indoor-fine-pitch-led-display-panel-skypanel-hq-series
    • Product familyDigital Display Systems
    • Product groupFine‑Pitch LED Panels, COB LED Display Panels, Indoor LED Display Modules
    • TypeObject (single object)
    • Date of publishing2026-10-05
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States