Publish your products
ClearLED Lightweight Transparent LED Mesh Display Panel - MicroMesh Tour
ClearLED Lightweight Transparent LED Mesh Display Panel - MicroMesh Tour
ClearLED Lightweight Transparent LED Mesh Display Panel - MicroMesh Tour
ClearLED Lightweight Transparent LED Mesh Display Panel - MicroMesh Tour
    CLEAR LED

    ClearLED Lightweight Transparent LED Mesh Display Panel - MicroMesh Tour

    Optimized for rental and event applications—ClearLED MicroMESH Tour is lightweight, modular, and quick to deploy or dismantle.

    Lightweight Design
    Effortless Handling & Transport

    • Weighing only 8.5kg/m², ClearLED MicroMesh TOUR reduces strain and logistical challenges, making it the perfect solution for touring productions and temporary installations.

    80% Transparency Display
    Breathtaking Visual Effects
    


    • With up to 80% transparency, superior brightness, and contrast, ClearLED MicroMesh TOUR blends seamlessly into any environment for stunning visuals.

    Self-Aligning Module Design
    Fast and Precise Setup

    • Built-in tension adjustment ensures clean alignment and flawless screen flatness for rapid, accurate installations.

    Snap-in Snap-out Connection Design
    Tool-Free Quick Assembly

    • Snap-in, snap-out connection system enables fast setup and teardown, perfect for time-sensitive event environments.

    Easy Maintenance Access

    • Modules can be quickly serviced or replaced on-site, minimizing downtime and simplifying event support.

    Integrated Diagnostic Button

    • Integrated test button allows rapid pixel and signal checks without external tools or control systems.
    Specification
    • Module

      MMT3.9MMT7.8
      Pixel Pitch (mm)3.9 x 3.97.8 x 7.8
      Pixel Per Cabinet (pixel)256 x 256128 x 128
      LED ConfigurationSMD 1415
      Cabinet Size3.3’ x 3.3’ x 2.4” | 1,000 x 1,000 x 62mm
      Brightness (nits)3,000
      Transparency80%
      Viewing Angle (H/V)140°/120°
      Grayscale (bits)16
      Refresh Rate (Hz)3,840
      Cabinet Weight (kg/m²)8.5
      Max. Power Consumption (W/m²)300
      Max. Number of Cabinets (Vertically)
      Per Power Input
      10pcs (10.00m)
      IP RatingIP43
      Working Temperature (°C)-20 ~ 50
      Working Humidity (%RH)10 ~ 90
      LED Lifetime (hours)100,000
    Technical specification
    • Unique ref.clearled-lightweight-transparent-led-mesh-display-panel-micromesh-tour
    • Product familyDigital Display Systems
    • Product groupLED Mesh Panels, Rental LED Display Panels, Touring LED Display Systems
    • TypeObject (single object)
    • Date of publishing2026-10-05
    • Edition number1
    Classification
    • BIMobject CategoryElectronics - Visual - TVs

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States