We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

BAYA

Unique ref.: cle-bay-1
Brand: Clestra
Product family: Internal partitions
Product group: Relocatable partitions
Date of publishing: 2015-11-26
Edition number: 3
Type: Assembly (multiple objects)
Download (4)
Light and rigorous design for Baya, the new office partition of Clestra Hauserman. Baya partitions are available in single and double glazed version to give parity of design. Frameless glazed partitions, panels and doors are flush fitting to the corridors. The frameless partitions have 10 or 12 mm glazing.  The glass junction is dry-jointed in either an aluminium or a translucent profile or the unique Clestra EPDM gasket.
Visit us www.clestra.com


Material main: Glass
Material secondary: Aluminium
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Partitions
IFC classification: Wall
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems
This product is available in:
Europe
  • France

BIMobject®