We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

SYNOPS

Unique ref.: cle-syn-1
Brand: Clestra
Product family: Internal partitions
Product group: Relocatable partitions
Depth (mm): 83
Date of publishing: 2015-11-26
Edition number: 3
Type: Assembly (multiple objects)
Download (4)
Clestra Hauserman's Synops range is a range of metal or glazed partitions which are made-to-measure, monobloc and movable.  Our clients can define the module, the floor to ceiling height, and the types and shapes of glazing to the exact millimeter to suit all types of interior layouts.
Visit us www.clestra.com


Material main: Steel
Material secondary: Aluminium
Designed in: France
Manufactured in: France

BIMobject Category: Walls - Partitions
IFC classification: Wall
UNSPSC name: Panels or paneling
UNSPSC code: 30161505
Uniclass 1.4 Code: JK30
Uniclass 1.4 Description: Panel partitions
Uniclass 2.0 Code: SS-25-12-65
Uniclass 2.0 Description: Panel Partition Systems
NBS Reference Code: 25-12-65
NBS Reference Description: Panel Partition Systems
This product is available in:
Europe
  • France

All BIM objects are real products from real manufacturers confirmed and approved