Publish your products
2153437-2 | CPP-SMOD-SL-1U-24-GY
CommScope

2153437-2 | CPP-SMOD-SL-1U-24-GY

Shielded Modular Panel, SL, 1U, 24 port, Gray

Technical specification
  • Unique ref.2153437-patch-panel
  • Product familyComputer Network Equipment
  • Product groupCommScope® Panels
  • TypeObject (single object)
  • Date of publishing2026-02-25
  • Edition number1
  • Height (mm)44.45
  • Width (mm)482.6
  • Depth (mm)123.2
Related
  • Material mainPowder coated steel
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

Europe Asia North America Africa South America Oceania
Albania
Armenia
Anguilla
Algeria
Argentina
Australia
Andorra
Azerbaijan
Antigua and Barbuda
Angola
Bolivia
New Zealand
Austria
Bahrain
Aruba
Benin
Brazil
Belarus
Bangladesh
Barbados
Botswana
Chile
Belgium
Bhutan
Belize
Burkina Faso
Colombia
Bosnia and Herzegovina
British Indian Ocean Territory
Bermuda
Burundi
Ecuador
Bulgaria
Brunei
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Croatia
Cambodia
Canada
Cape Verde
French Guiana
Cyprus
China
Caribbean Netherlands
Central African Republic
Guyana
Czech Republic
Christmas Island
Cayman Islands
Chad
Paraguay
Denmark
Cocos (Keeling) Islands
Collectivity of Saint Martin
Comoros
Peru
Estonia
Georgia
Costa Rica
Côte d'Ivoire
Suriname
Faroe Islands
Hong Kong
Cuba
Democratic Republic of the Congo
Uruguay
Finland
India
Curaçao
Djibouti
Venezuela
France
Indonesia
Dominica
Egypt
Germany
Iran
Dominican Republic
Equatorial Guinea
Gibraltar
Iraq
El Salvador
Eritrea
Greece
Israel
Greenland
Eswatini
Guernsey
Japan
Grenada
Ethiopia
Hungary
Jordan
Guadeloupe
Gabon
Iceland
Kazakhstan
Guatemala
Ghana
Ireland
Kuwait
Haiti
Guinea
Isle of Man
Kyrgyzstan
Honduras
Guinea-Bissau
Italy
Laos
Jamaica
Kenya
Jersey
Lebanon
Martinique
Lesotho
Latvia
Macau
Mexico
Liberia
Liechtenstein
Malaysia
Montserrat
Libya
Lithuania
Maldives
Nicaragua
Madagascar
Luxembourg
Mongolia
Panama
Malawi
Malta
Myanmar (Burma)
Puerto Rico
Mali
Moldova
Nepal
Saint Kitts and Nevis
Mauritania
Monaco
North Korea
Saint Lucia
Mauritius
Montenegro
Oman
Saint Pierre and Miquelon
Mayotte
Netherlands
Pakistan
Saint Vincent and the Grenadines
Morocco
North Macedonia
Palestine
Saint-Barthélemy
Mozambique
Norway
Philippines
Sint Maarten
Namibia
Poland
Qatar
The Bahamas
Niger
Portugal
Saudi Arabia
Trinidad and Tobago
Nigeria
Romania
Singapore
Turks and Caicos Islands
Republic of the Congo
Russia
South Korea
U.S. Virgin Islands
Reunion
San Marino
Sri Lanka
United States
Rwanda
Serbia
Syria
Saint Helena
Slovakia
Taiwan
São Tomé and Príncipe
Slovenia
Tajikistan
Senegal
Spain
Thailand
Seychelles
Svalbard and Jan Mayen
Türkiye
Sierra Leone
Sweden
Turkmenistan
Somalia
Switzerland
United Arab Emirates
South Africa
Ukraine
Uzbekistan
South Sudan
United Kingdom
Vietnam
Sudan
Vatican City
Yemen
Tanzania
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe