Publish your products
PowerSUM MPS100E Category 5e U/UTP Information Outlet, Black - Part Number : 108232778
CommScope

PowerSUM MPS100E Category 5e U/UTP Information Outlet, Black - Part Number : 108232778

The SYSTIMAX® MPS100E PowerSUM Information Outlet is a Modular RJ45 to insulation displacement connector (IDC). It is typically installed in the faceplate at the work location and provides termination for the horizontal 4-pair cable at the IDC end, and workstation cord insertion at the RJ45 end. It is designed for high-speed data and video applications. The insulation displacement connectors accept 22 and 24-AWG insulated wire. High-tooth pair splitters have been enhanced to separate very tightly twisted PowerSUM cable pairs to maintain the twist up to the connection. A D-Impact Tool can be used to terminate conductors. The Information Outlet is shipped with a space saving wire flat cap, that should be used to provide protection from contamination and to secure the connections. Multicolor labels with straight forward wire placement sequence mark wire terminals, assuring fast, accurate installation.
  • Snaps into any M-Series modular faceplate, frame or surface-mount box
  • Can be mounted either at 90 degrees (straight) or 45 degrees (angled)
  • Angled feature eliminates the need for special faceplates
  • Multicolored identification labels assure fast, accurate installation
  • Low-profile wire cap protects against contamination and secures connections
  • Pair splitters and wider channel for enhance conductor placement and termination
  • Category 5e compliant



Part Number : 108232778
Technical specification
  • Unique ref.commscope-00370
  • Product familyComputer Network Equipment
  • Product groupSYSTIMAX® Information Outlets
  • TypeObject (single object)
  • Date of publishing2014-06-20
  • Edition number1
Classification
  • BIMobject CategoryElectronics - Networking

Region availability

North America
Canada
United States