Publish your products
GS II - Gas-fired Steam Humidifier 450 lb/hr

GS II - Gas-fired Steam Humidifier 450 lb/hr

The  Condair GS gas-powered steam humidification systems are the industry’s first fully condensing and efficiency-leading humidifiers.

With over two decades of experience in manufacturing gas-fired humidifiers, Condair always strives to build on past inventions to create new and true innovation that embraces design and functionality. The latest GS series highlights every single one of Condair’s high priority objectives and customer values while incorporating them all into our most efficient series so far! 

Combining eco friendliness with cutting edge technology. 

 The continuously rising costs associated with electrical power have created an ever growing demand for gas-fired technology which provides a very cost effective and environmentally friendly option with regards to humidification. For these reasons, Condair has been striving to develop a new gas-fired humidifier which uses the more economical natural gas and which also operates under the high-efficiency classification. Condair is proud to present to you: the GS Condensing System (CS) model which provides substantial condensing efficiency with an average of over 90%. Another available option from our GS Series is the Low-Emissions (NX) model which was created to exactly meet California’s emission regulations. The GS presents a high value model due to the ease in both operation and installation while guaranteeing a fast payback for High-Efficiency upgrades. 

Installation Savings 

 The most noticeable saving when installing a new GS series will certainly be the use of a CPVC venting option. As a perfect alternate option to stainless steel venting, the CPVC is incorporated in both the CS and NX models supporting the reduction of exhaust temperatures of 140°F/60°C. This results not only in easier operations but also allows for reduced time in pay back periods due to installation costs being greatly reduced as well. 

Benefits of Gas-Fired Humidifier Technology

  • True condensing high-efficiency
  • Packaged design for easy installation
  • Hygienic steam production from boiling
  • Compact footprint and mounting option
  • Large cleanout port for easy maintenance
  • Runs with any water type: potable, DI, RO
  • Intuitive touchscreen control
  • Standard BMS integration
  • Heat Treated 316 S.S. heat exchanger
  • Programmable automatic blowdowns


Specification
  • GS 450 - MT 120V1 60Hz Series II:

    • Max. steam capacity: 450 lb/hr


    GS 450 - CS/NX 120V1 60Hz Series II:

    • Max. steam capacity: 450 lb/hr
    • CS: Inclusive secondary heat exchanger
    • NX: Low-emissions
Technical specification
  • Unique ref.condair-usa-ca-gs-450
  • Product familyAir Humidifier
  • Product groupSteam Humidifier
  • TypeObject (single object)
  • Date of publishing2023-12-05
  • Edition number1
  • Height (inches)70.6
  • Width (inches)54.4
  • Depth (inches)29.1
Related
  • Material mainPowder coated steel
  • Material secondaryStainless steel
  • Designed inCanada
  • Manufactured inCanada
Classification
  • BIMobject CategoryHVAC - Other
  • IFC classificationHumidifier
  • ETIM CodeEC011628
  • ETIM NameHumidifier (steam)
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13
  • CSI MasterFormat 2014 TitleHumidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers

Region availability

North America
Canada
United States