Unique ref.: | condair-dl |
---|---|
Brand: | Condair |
Product family: | Air Humidifiers |
Product group: | Adiabatic Humidifiers |
Date of publishing: | 2019-04-03 |
Edition number: | 2 |
Type: | Object (single object) |
The Condair DL hybrid humidifier combines spray and evaporative technologies to provide efficient and hygienic in-duct adiabatic humidification.
A grid of low pressure nozzles releases a fine spray into the air stream towards a patented ceramic droplet evaporator. What moisture isn't immediately absorbed by the air precipitates onto the ceramic evaporator. As air flows through its ceramic plates, the remaining water is absorbed by the air for highly efficient water use and droplet-free humidification.
Features and Benefits
Efficient low pressure system for energy savings
Ceramic evaporator eliminates aerosols and maximizes water evaporation
Ultra hygienic with RO water, silver ion, flush cycles and pipework air cleaning
Precise humidity control with up to 31 stage output
Product url: | https://www.condairgroup.com |
---|---|
Installation instructions: | https://www.condair.co.uk/in-duct-adiabatic-humidifiers/condair-dl-hybrid-... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | https://www.condair.co.uk/in-duct-adiabatic-humidifiers/condair-dl-hybrid-... |
Instruction video: | https://www.condairgroup.com/in-duct-adiabatic-humidifiers |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-ca/condair/product/condair-dl
Material main: | Stainless steel |
---|---|
Material secondary: | Ceramics |
Designed in: | Switzerland |
Manufactured in: | Germany |
BIMobject Category: | HVAC - Other |
---|---|
IFC classification: | Humidifier |
UNSPSC name: | Humidifiers |
UNSPSC code: | 40101903 |
Uniclass 1.4 Code: | L75422 |
Uniclass 1.4 Description: | Humidifiers |
Uniclass 2.0 Code: | PR-02-39 |
Uniclass 2.0 Description: | Humidifiers And Dehumidifiers |
Uniclass 2015 Code: | Pr_65_67_39_28 |
Uniclass 2015 Description: | Evaporative humidifiers |
NBS Reference Code: | 02-39 |
NBS Reference Description: | Humidifiers And Dehumidifiers |
CSI MasterFormat 2014 Code: | 23 84 13 |
CSI MasterFormat 2014 Title: | Humidifiers |
OmniClass Number: | 23-33 27 15 |
OmniClass Title: | Air Humidifiers |
CSI UniFormat II Code: | D3090 |
CSI UniFormat II Title: | Other HVAC Systems & Equipment |
Name | Value |
---|---|
Application | Humidification |
Current | 6 A |
Description | Adiabatic Hybrid Humidifier |
Frequency | 50 Hz — 60 Hz |
Height | 450 mm — 4000 mm |
Length | 600 mm — 900 mm |
Material | Stainless Steel |
Phase | 1 |
Secondary Material | Ceramic |
Voltage | 200 V — 240 V |
Width | 450 mm — 8400 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Adiabatic Hybrid Humidifier |
Length | 600 mm — 900 mm |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Description | Adiabatic Hybrid Humidifier |
Material | Stainless Steel |
BIMobject®