Publish your products
>B< Press 45 Degree Obtuse Elbow
Archived

>B< Press 45 Degree Obtuse Elbow

>B< Press fitting is quick and simple to install, saving time and money. Suitable for use with hard, half-hard and soft copper tubes to EN 1057. Manufactured and designed to BS 8537 copper tube press fittings. >B< Press has a high quality O-Ring material that forms a secure leak free joint when pressed. Leading edge design ensures the chances of damaging the O-Rings are reduced during assembly. >B< Press fittings and press tools are compatible with various press tools and jaws. The >B< Press system is available in a comprehensive range of fitting types in sizes up to 54mm”, which include: Elbow, Bend, Coupler, Tee, Reducer, Reduced Branch Tee, Stop Ends, Crossover, Union, Connector, Wall Plate Elbow and many more which allow for ease of use and simple connection to other equipment via threads.
Specification
  • Benefits summary Reduced installation time and cost Flame-free connection - no hot works permit required Leak before press assists identification of unpressed joints Secure, permanent 3-point press up to 54mm No soldering or brazing consumables required Component materials Copper (EN 12165 CW024A) and copper alloy (EN 1982 CC499K) body Black EPDM O-ring Applications Drinking water Hot water heaters Thermal solar systems Local and district heating Chilled and cooling water Rainwater Compressed air (classes 1 to 3 ISO 8573-1) Industrial and processing water Vacuum piping Shipbuilding, PH 6.5 < 9.5 Operating parameters Operating pressure of 16 bar at temperatures of up to 110°C Please refer to the >B< Press Technical Brochure for installation parameters Standards BS 8537 DVGW G5614 prEN1254-7 Approvals and certifications ACS France ANTSZ Hungary ATG Belgium BSI Kitemark UK Bureau Veritas Marine CSTB France DNV Germany DVGW Germany EMI Hungary Institut za varilstvo Slovenia ITB Poland KIWA Netherlands KIWA SE Sweden Lloyd's Register Marine PCT Russia PZH Poland SVGW Switzerland SZU Czech Republic TYSK Ukraine WRAS UK Guarantee When professionally installed, used and maintained in accordance with >B< Press installation instructions, Conex Universal Ltd. guarantees that >B< Press fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.
Technical specification
  • Unique ref.45-Degree-Obtuse-Elbow-P5041
  • Product familyFittings
  • Product group>B< Press
  • TypeObject (single object)
  • Date of publishing2021-01-27
  • Edition number1
Related
  • Material mainCopper
  • Material secondaryCopper
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationPipe Fitting
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • CSI MasterFormat 2014 Code11 53 43
  • CSI MasterFormat 2014 TitleService Fittings and Accessories
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit