Publish your products
Conex Medical Gas 90° Bend
Archived

Conex Medical Gas 90° Bend

Medical Gas copper fittings manufactured by Conex Banninger are scientifically proven to assist in killing pathogenic microbes in the medical, pharmaceutical, food preparation and other health sensitive areas. Medical Gas fittings are manufactured to EN 1254-1, quality assured in accordance with ISO 9001:2008, degreased to less than 100mg/m2 of hydrocarbon contamination and comply with HTM 02-01 medical gas pipeline regulations.
Specification
  • Benefits summary Corrosion resistant Anti-microbial Component materials Copper Gunmetal Applications Drinking water Hot and cold water services Solar Natural and LPG gas Waste Refrigeration and air-conditioning Compressed air with and without oil content Vacuum Rainwater Approvals and certifications AENOR Spain BSI Kitemark UK Bureau Veritas Marine KIWA Netherlands WRAS UK Sizes From 66.7mm to 159mm Guarantee When professionally installed, used and maintained in accordance with Delbraze installation instructions, Conex Universal Ltd. guarantees that Delbraze fittings supplied by Conex Universal Ltd. will be free of material defects resulting from errors in manufacture, for twenty-five (25) years from the date of first purchase by an end user. For full terms and conditions please refer to the Product Guarantee Statement.
Technical specification
  • Unique ref.MG5002A
  • Product familyFittings
  • Product groupMedical Gas
  • TypeObject (single object)
  • Date of publishing2021-09-27
  • Edition number1
Related
  • Material mainCopper
  • Designed inUnited Kingdom
  • Manufactured inUnited Kingdom
Classification
  • BIMobject CategoryPlumbing - Pipes
  • IFC classificationObject
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 DescriptionPipe fitting
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings

Similar products

Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit