Publish your products
KTT30 Stack ExpressDry Dryer for Card- & Coin-Operated Laundries

KTT30 Stack ExpressDry Dryer for Card- & Coin-Operated Laundries

4.9 out of 5 stars4.9(9 reviews)
30-pound Stack ExpressDry Dryer for Card- & Coin-Operated Laundries

The Continental ExpressDry™ line of drying tumblers delivers quicker drying using fewer BTUs per load. Available in 30-, 55- and 75-pound capacity single pocket units, and 30- and 45-pound capacity dual-
pocket stack units, ExpressDry packages the best in programmability, durability, efficiency and ease of use!

Technical specification
  • Unique ref.continentalgirbau-0014
  • Product familyClothes Dryers
  • Product groupExpressDry
  • TypeObject (single object)
  • Date of publishing2016-11-17
  • Edition number1
  • Height (inches)76.25
  • Width (inches)31.5
  • Depth (inches)42.76
Related
  • Material mainMetal
  • Weight Net (Lbs)544
Classification
  • BIMobject CategoryKitchen - Other Appliances

Region availability

North America
United States