Publish your products
KTT45 Super Stack ExpressDry Dryer for Card- & Coin-Operated Laundries

KTT45 Super Stack ExpressDry Dryer for Card- & Coin-Operated Laundries

45-pound Super Stack ExpressDry Dryer for Card- & Coin-Operated Laundries

The Continental ExpressDry™ line of drying tumblers delivers quicker drying using fewer BTUs per load. Available in 30-, 55- and 75-pound capacity single pocket units, and 30- and 45-pound capacity dual-
pocket stack units, ExpressDry packages the best in programmability, durability, efficiency and ease of use!

Technical specification
  • Unique ref.continentalgirbau-0015
  • Product familyClothes Dryers
  • Product groupExpressDry
  • TypeObject (single object)
  • Date of publishing2016-11-17
  • Edition number1
  • Height (inches)81.06
  • Width (inches)34.5
  • Depth (inches)48.62
Related
  • Material mainMetal
  • Weight Net (Lbs)673
Classification
  • BIMobject CategoryKitchen - Other Appliances

Region availability

North America
United States