Publish your products
PB5119 Heated-Roll Flatwork Ironer

PB5119 Heated-Roll Flatwork Ironer

PB Series Ironers feature an exclusive Kinematic® strap tensioning system that applies three-and-a-half times more pressure to linen than traditional roll type ironers. This system, combined with an integrated stainless steel vacuum manifold and high BTU input, evaporates moisture quickly—making one pass ironing possible without dryer conditioning. Linens can be fed directly from the washer to the ironer, saving valuable labor and energy!

Technical specification
  • Unique ref.girbau-pb5119
  • Product familyHeated-Roll Ironers
  • Product groupPB Ironers
  • TypeObject (single object)
  • Date of publishing2021-12-03
  • Edition number1
  • Height (mm)1630
  • Width (mm)2837
  • Depth (mm)1173
Related
  • Material mainMetal
Classification
  • BIMobject CategoryKitchen - Other Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC003572
  • ETIM NameIroning system
  • Uniclass 2015 CodePr_40_70_46_30
  • Uniclass 2015 DescriptionFlatwork ironers
  • CSI MasterFormat 2014 Code11 21 73.23
  • CSI MasterFormat 2014 TitleCommercial Ironing Equipment
  • OmniClass Number23-21 41 23
  • OmniClass TitleCommercial Flat Work Ironers

Region availability

North America
United States