Publish your products
WaveLinx Universal Voltage Dimming Switchpack 0-10V

WaveLinx Universal Voltage Dimming Switchpack 0-10V

The WaveLinx Pro Universal Switchpack with 0-10V (WSP-UV-010) control is an integral part of the WaveLinx Wireless Connected Lighting (WCL) system and offers 120-347VAC 20amp zero crossing relay control and continuous 0-10V dimming control of LED and non LED loads. The relay switchpack with 0-10V control also supports 20amp plug load control. The WSP-UV-010 is powered by the 120-347VAC circuit it is controlling and provides simple 1/2” knockout mounting. The relay switchpack with 0-10V control operates on a wireless mesh network based on IEEE 802.15.4 standards.
Technical specification
  • Unique ref.cooper-controls-universal-voltage-dimming-switchpack
  • TypeObject (single object)
  • Date of publishing2022-08-18
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Controls

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit