Publish your products
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral
Ephesus LUMASPORT 8 Integral

    Ephesus LUMASPORT 8 Integral

    The LumaSport 8 - Integral represents the pinnacle of sports and entertainment lighting solutions. Designed with a focus on retrofitting, this white LED sports luminaire brings a new era of lighting to ball fields, pro arenas, university arenas and stadiums, multi-event centers, gymnasiums, and fieldhouses. The LumaSport 8 - Integral combines cutting-edge technology with exceptional design, making it the ideal choice for both new and retrofit installations.

    Experience unmatched clarity with the LUMASPORT 8'S multi-layer optical performance. Our patented Hybrid Reflector and TIR Optical System, an award-winning solution, delivers precise light control, minimizing glare and maximizing efficiency. Illuminate your sports venue with confidence.

    Simplify and speed up your system installation with a streamlined design ideal for one-to-one integral ballast retrofits. While the Quick Mount aiming design allows for tilt angle to be set prior to installation and simple reference marks to set lateral orientation during fixture attachment.

    Specification
      • Streamlined design ideal for one-to-one integral ballast retrofit systems speeding up and simplifying installation.
      • Pre-aiming capability reduces installation time and ensures aiming precision.
      • Industry leading light source reliability with Chip-on-Board LEDs with an efficacy up to 174 lumens per Watt.
      • Award winning glare and cutoff control via patented Hybrid Reflector and TIR Optical System.
      • 4000K & 5700K CCT options to meet diverse venue requirements.
      • Top Yoke, Bottom Yoke, and Pendant mounting options for flexibility in applications.
      • Power redundancy insures system reliability.
      • Wired DMX and Wireless AirMesh control protocols allow for system alerts, scheduling, and on-demand control of static and dynamic lighting scenes.
      • Options to meet Trade Agreements Act requirements.
    Technical specification
    • Unique ref.cooperlighting-ephesus-lumasport-8-integral
    • Product familyLighting
    • Product groupEphesus
    • TypeObject (single object)
    • Date of publishing2024-04-08
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Outside
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit