Publish your products
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant
Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant

    Fail-Safe ASL4 Architectural Surface Linear 4", Impact Resistant

    ASL4 provides an aesthetically pleasing solution to your demanding and challenging environments. Aluminum extruded housing from 1' to 8', individual or continuous mount, surface or suspended, ambient operating temperatures to 50C, up to 3500 lumens / linear foot, a multitude of LED color temperatures -- ensures a long-lasting luminaire that exceeds expectations
    Specification
      • 1' - 8' lengths
      • ADA Compliant, 3 1/2" deep
      • Aluminum extruded housing & die-cast end caps
      • Opal polycarbonate lens for strength and beauty
      • Flat or curved die-cast aluminum end caps
      • Up to 3,500 lumens / linear ft.
      • 25C ambient standard. SKUs available in 40C and 50C ambient
      • BioUP, VividTune, amber/red/green narrow spectrum LEDs
      • IK09 impact rating, IP64 ingress protection
      • Select SKUs, DLC listed
      • Ligature resistant, Mental Health Compliant
    Technical specification
    • Unique ref.cooperlighting-fail-safe-asl4
    • TypeObject (single object)
    • Date of publishing2026-08-12
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Surface Mounted

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit