Publish your products
Halo 830S Sustainable LED Track Luminaire
Halo 830S Sustainable LED Track Luminaire
Halo 830S Sustainable LED Track Luminaire
Halo 830S Sustainable LED Track Luminaire
Halo 830S Sustainable LED Track Luminaire
Halo 830S Sustainable LED Track Luminaire

    Halo 830S Sustainable LED Track Luminaire

    The HALO 830S is where sustainability meets style. This track fixture is manufactured using proprietary 3D printing technology. The result is an environmentally friendly, low-glare, and energy-efficient 3” track light in a designer's palette of 22 unique colors. Our approach provides benefits over traditional manufacturing, such as shorter lead times thanks to faster production and on-demand printing. And since the HALO 830S is beautifully designed and sustainably produced, it is both DECLARE certified and Buy American Act (BAA) compliant. Choose the HALO 830S Track Head for a sustainable lighting solution that is sure to impress.

    Specification
      • 3” stem mount, Flatback Cylinder Track Head
      • Lumens/Watts: 1000 lms/9W, 1500 lms/15W, 2300 lms/23W
      • Color Temperatures: 2700K, 3000K, 3500K, 4000K; 90+ CRI
      • Optics: 17° Spot, 22° Narrow Flood, 34° Wide Flood, 60° Very Wide Flood
      • Compatible Track: HALO Power and Lazer, Lightolier and Juno
      • Dimming: Dims to 5% (phase cut LE/TE) with compatible dimmers; 120V input
      • 22 Color Options: 3 Standard and 19 On-Demand
      • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
      • DECLARE certified and Buy American Act (BAA) compliant
      • cULus listed, T24 compliant and DesignLights™ Consortium qualified
      • 5-year warranty
    Technical specification
    • Unique ref.cooperlighting-halo-830s-sustainable-led-track-luminaire
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2025-04-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit