Publish your products
Lumark AP CLCS Canopy
Lumark AP CLCS Canopy
Lumark AP CLCS Canopy

    Lumark AP CLCS Canopy

    The CLCS canopy lighting provides a slim, low-profile, traditional design with high performance energy efficient illumination. Rugged die-cast aluminum construction and gasketed housing make the CLCS luminaire virtually impenetrable to contaminants. Replacing up to 400W metal halide equivalents, the CLCS canopy luminaire mounts quickly to a variety of surfaces making it ideal for bank and retail drive-thrus, covered side walks and hospitality entryways.

    Specification
      • Low-Profile, die-cast aluminum housing
      • Replaces up to 400W equivalent metal halide
      • Outputs from 5,500 – 17,600 lumens (40 – 120W)
      • Efficacies up to 153 lumens per watt
      • Energy and maintenance savings up to 86% versus HID solutions
      • Canopy Lighting with Selectable Lumens and CCT
    Technical specification
    • Unique ref.cooperlighting-lumark-ap-clcs-canopy
    • Product familyLighting
    • Product groupLumark
    • TypeObject (single object)
    • Date of publishing2025-09-01
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit