Publish your products
McGraw-Edison GLEON Flood

McGraw-Edison GLEON Flood

The Galleon™ LED Flood luminaire combines the low-profile design of the Galleon LED Flood with the mounting angle flexibility of a pole-mounted floodlight to illuminate large areas. With a maximum tilt angle of 60° from horizontal, and patented, high-efficiency AccuLED Optics™ technology, the Galleon LED Flood provides uniform and energy conscious illumination for parking lots, container/rail yards, or any large area application. Fixture mounts direct to pole or to a bullhorn or 2-3/8" – 3" O.D. pole-top tenon. IP66 rated and UL/cUL Listed for wet locations.
Specification
    • Choice of 16 high-efficiency, patented AccuLED Optics™
    • Lumen packages range from 4,200 – 80,800 (34W – 640W)
    • Available in 2200K, 2700K, 3000K, 3500K, 4000K, 5000K or 5700K CCT
    • -40°C to 40°C operating range, optional 50°C high ambient
    • 120-277V 50/60Hz, 347V 60Hz or 480V 60Hz operation
    • IP66 rated housing and light square
    • 3G vibration rated
    • Five-year warranty
    • Adjustable pole, slipfitter and wall-mounted configurations
    • Five-year warranty
Technical specification
  • Unique ref.cooperlighting-mcgraw_edison_gleon_flood
  • Product familyLighting
  • Product groupLED
  • TypeObject (single object)
  • Date of publishing2023-07-19
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other
  • OmniClass Number23-35 47 11 21 19
  • OmniClass TitleFloodlight Fixtures

Region availability

North America
Canada
Costa Rica
Cuba
Dominican Republic
Greenland
Guatemala
Haiti
Honduras
Jamaica
Mexico
Nicaragua
Panama
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit