Publish your products
Portfolio LDRT4D
Portfolio LDRT4D
Portfolio LDRT4D
Portfolio LDRT4D
Portfolio LDRT4D

    Portfolio LDRT4D

    The 4" install from below round recessed downlight offers interchangeable precise optics in 6°, 8°, and 10°-70° in 5° increments. This allows for a smooth distribution of light with excellent control and low aperture brightness. The luminaires are available with 45° cutoff or shallow reflectors with lumen output of 9500. A standard 0-10V driver dims to 1% and a multitude of optional drivers are available.

    Specification
      • Interchangeable precise optics in 5° increments from 10°-70°
      • Remodel, Install from below
      • Lumens: 250-9500, 0-10V dimming down to 1%
      • 90, 97 or 98 CRI, 6 color temperatures, tunable white and dim to warm
      • Round spun aluminum with 45° cutoff or shallow die-cast reflector
    Technical specification
    • Unique ref.cooperlighting-portfolio-ldrt4d
    • Product familyLighting
    • Product groupPortfolio™
    • TypeObject (single object)
    • Date of publishing2025-07-03
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit