Publish your products
Halo EWP Entry Wall Pack
Halo EWP Entry Wall Pack
Halo EWP Entry Wall Pack
Halo EWP Entry Wall Pack
Halo EWP Entry Wall Pack

    Halo EWP Entry Wall Pack

    The Halo Outdoor EWP LED Entry Wall Pack has a modern form factor that covers the existing footprint of metal halide and fluorescent wall pack fixtures. Perfect for security lighting a wall perimeter, garage, backyard, loading bay, warehouse, apartment complex, hotel, or office with 1500 lumens of bright light. Choose between three color temperatures (3000K, 4000K, 5000K) using a physical switch on fixture housing. The fixture is a 2-in-1 Dusk to Dawn or switch operated product by turning on or off the photocell using the physical switch on the fixture housing. Install it on any standard junction box on a wall, post, or column using the universal junction box mounting knockout. Constructed from a UV resistant polycarbonate, the housing is corrosion-resistant and includes a diffuse frosted UV-resistant PC lens that provides diffuse glare-free light. The Entry Wall pack has over 50,000 hours of maintenance-free lifespan standard household 120V supply driver. UL listed for wet location, Energystar certified, and a 5-year warranty.

    Specification
      • Designed with Three Selectable white colors and on/off photocell.
      • Minimal design with a sleek housing and lens
      • Integrated Photocell for Dusk to Dawn operation
      • Turn off photocell for manual switch control
      • Robust polycarbonate housing in textured bronze finish
      • 50,000 Hour maintenance-free LED Lifespan
      • UV-resistant Frosted lens won’t yellow over time
      • Line Voltage 120V Standard household supply
      • Easy Install the mounting bracket with integrated bubble level
      • 5-year warranty
    Technical specification
    • Unique ref.Halo-EWP-Entry-Wall-Pack
    • Product familyLighting
    • Product groupHalo LED
    • TypeObject (single object)
    • Date of publishing2024-10-16
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Other
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Canada
    Costa Rica
    Cuba
    Dominican Republic
    Greenland
    Guatemala
    Haiti
    Honduras
    Jamaica
    Mexico
    Nicaragua
    Panama
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit