Publish your products
Coral Professional Waterborne Enamel
Coral Professional Waterborne Enamel
    Coral

    Coral Professional Waterborne Enamel

    Coral Professional Waterborne Enamel remains white and not yellow over time, suitable for indoor and outdoor environments. It has super fast drying and excellent finish.

    Finish Description: The satin finish is an intermediate between semi-gloss and matte. It gives a light shine and sophistication to the wall, in addition to facilitating cleaning.

    Product Category: Premium.

    Specification
    • Available sizes and their yields (spreading): 3.6L - up to 75m² per coat.

      Application surfaces recommendation: Wood and Metals.

      Recommended application environments: Interior and Exterior.

      Dilution: Brush / Roller: Dilute 10% with waterApplicator gun: Dilute 20% with water.

      Application tools: Low-wool wool roll, foam roll or applicator gun.Detail: use a brush with soft bristles.Gun: 35-40 lbs / in2 or 2.5-2.8 Kgf / cm2.

      Drying: To the touch: 30 min. Between coats: 2 hours. Final: 5 hours.

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-PROF-ESMALTE-WB
    • Product familyPaint, Varnishes & Finishes
    • Product groupEnamels
    • TypeObject (single object)
    • Date of publishing2021-02-19
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_98
    • Uniclass 2015 DescriptionWaterborne mid-sheen finishes
    • OmniClass Number23-15 21 11 11 13
    • OmniClass TitleWater Based General Purpose Paints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit