Publish your products
Coral Sun & Rain Protection Waterproofing Primer
Coral Sun & Rain Protection Waterproofing Primer
    Coral

    Coral Sun & Rain Protection Waterproofing Primer

    Coral Sun & Rain Waterproofing Primer is a high performance waterproofing primer. It forms a flexible film which follows the movements of contracting and dilating of the walls. It prevents cracking, infiltrations and increases the yield of the paint.

    Specification
    • Available sizes and their yields: 18 l - 70 to 300 m²; 3,6 l - 14 to 60 m².

      Application surface recommendation: Pre-painting.

      Recommended application environment: Outdoor.

      Dilution: Dilute up to 10% with potable water.

      Application tools: High-pile wool roller and brush. Clean tools with soap and water.

      Drying: To the touch: 1 hour. Between coats: 4 hours. Final: 24 hours.

      Coats: 3 coats.

    Technical specification
    • Unique ref.CR-SOL-E-CHUVA-FUNDO-IMPERM
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_01
    • Uniclass 2015 DescriptionAcrylic-based waterproof coatings
    • CSI MasterFormat 2014 Code07 14 00
    • CSI MasterFormat 2014 TitleFluid-Applied Waterproofing
    • OmniClass Number23-13 25 17 15
    • OmniClass TitleFluid Applied Waterproofing
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit