Publish your products
Sparlack Neutrex
Sparlack Neutrex
    Coral

    Sparlack Neutrex

    Sparlack Neutrex is a Premium Varnish and waterproofing of very high gloss. Durability of 3 years. Finish: Glossy. It protects wood and masonry walls from the actions of water, alkalinity and against bad weather. For exterior and interior surfaces: Frames, wooden gates and masonry walls, in addition to waterproofing exposed bricks, enhancing their color. Its formula also allows it to be used as a finish for plastering, concrete or fiber cement surfaces.

    Specification
    • Finished yield per packaging: 22m² .

      Application surface recommendation: Wood.

      Recommended application environment: Outdoor.

      Dilution: As a finishing coat on wood: dilute up to 20% with Coral Turpentine for application with a brush and roller or up to 30% for application with a application gun. As a restorer on masonry (waterproofing): dilute up to 100% with Coral Turpentine for maximum penetration of the product on the surface to be restored.

      Application tools: Use roller, brush and conventional application gun.

      Drying: Between coats: 12 hours.

      Coats: 3 coats.

    Technical specification
    • Unique ref.CR-SP-NEUTREX
    • Product familyPaint, Varnishes & Finishes
    • Product groupDoors, Windows and Walls
    • TypeObject (single object)
    • Date of publishing2021-05-21
    • Edition number1
    Links
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_68_15
    • Uniclass 2015 DescriptionClear varnishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit