Publish your products
Coral Acrylic Varnish
Coral Acrylic Varnish
    Coral

    Coral Acrylic Varnish

    Coral Acrylic Varnish should be used to give greater protection and better finish to the inner and outer walls of concrete, flagstone, slate and brick. It has resistance to alkalinity, the action of the sea air and also the sun and rain. It is dilutable in water and, when dried, is colorless, providing greater brilliance, beauty and easiness to clean the surface. A 18L can of paint up to 275m² per coat.

    Specification
    • Available sizes and their yields: 18l - up to 275 m²; 3,6l - up to 55 m².

      Application surface recommendation: Other surfaces.

      Recommended application environment: Indoor/Outdoor.

      Dilution: Dilute 10% to 30% with drinking water.

      Application tools: Wool roller and brush. Clean tools with soap and water.

      Drying: To the touch: 2 hours. Between coats: 4 hours. Final: 4 hours.

      Coats: 2 coats.

    Technical specification
    • Unique ref.CR-VERNIZ-ACR
    • Product familyPaint, Varnishes & Finishes
    • Product groupPaint Complements & Others
    • TypeObject (single object)
    • Date of publishing2021-05-24
    • Edition number1
    Related
    • Material mainPaint
    • Material secondaryPaint
    • Designed inBrazil
    • Manufactured inBrazil
    Classification
    • BIMobject CategoryBuilding Materials - Paint, Varnishes & Finishes
    • IFC classificationObject
    • ETIM CodeEG020100
    • ETIM NameBuilding - Finishing materials
    • UNSPSC nameFinishing materials and products
    • UNSPSC code301519
    • Uniclass 2015 CodePr_35_31_22_95
    • Uniclass 2015 DescriptionWaterborne gloss finishes
    • CSI MasterFormat 2014 Code09 90 00
    • CSI MasterFormat 2014 TitlePainting and Coating
    • OmniClass Number23-15 21 11
    • OmniClass TitlePaints and Varnishes
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes

    Region availability

    South America Africa
    Bolivia
    Ghana
    Brazil
    The Gambia
    Chile
    Paraguay
    Suriname
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit