Publish your products
Kegs Cooler B-150
Coreco
Archived

Kegs Cooler B-150

- AISI-304 stainless steel exterior, rear side galvanized panel - AISI-304 stainless steel interior, stamped bottom and rounded corners - Reinforced base to drop and slide the barrels (50 or 30 liters) - Doors with self closing system, blocked opening, magnetic gasket and possibility of changing the opening sense - Worktop in stainless steel AISI-304 with drip perimeter - AISI -304 base and legs - Fan assisted evaporator, with epoxi anticorrosion coating. - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Digital temperature control, optimized defrost, high-temperature condensation alarm. Efficient management of energy consumption - Operating temperature, 32°C ambient
Specification
    • R134a to R290
    • 230v 60Hz / 115v 60Hz
Technical specification
  • Unique ref.b150
  • Product familyBar Equipment
  • Product groupBar
  • TypeObject (single object)
  • Date of publishing2018-09-17
  • Edition number1
  • Height (mm)975
  • Width (mm)1600
  • Depth (mm)600
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)130
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 19 15 29
  • OmniClass TitleCommercial Kitchen Specialty Casework
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit