Publish your products
Refrigerated Counter FMRV-200
Coreco
Archived

Refrigerated Counter FMRV-200

4.9 out of 5 stars4.9(25 reviews)
Refrigerated Counter FMRV-200 - Standard, two drawers, coffee-grounds hopper optional - Removable and fan assisted condenser unit - Automatic evaporation of defrost water - AISI-304 stainless steel exterior, rear side galvanized panel - AISI-304 stainless steel interior, stamped bottom and rounded corners - Doors with self closing system, blocked opening, magnetic gasket and possibility of changing the opening sense - Double glazed door - Interior LEDs lighting as standard - AISI-304 stainless steel worktop, with rounded front and 100 mm sanitary upstand (optional without upstand) - Shelves made of plasticized steel wire, height adjustable by stainless steel supports - AISI -304 adjustable legs, 125 to 200 mm - Fan assisted evaporator, with epoxi anticorrosion coating. - 40 Kg/m³ density polyurethane insulation, zero ODP and GWP - Digital temperature control, optimized defrost, high-temperature condensation alarm (FMRV). Efficient management of energy consumption - Operating temperature, 32°C ambient
Specification
  • Refrigerated Counter FMRV-200
    • extra shelf
    • coffee-grounds hopper instead of drawers
    • glass door lock
    • left side engine
    • no upstand worktop
    • 4 castors set
    • 6 castors set
    • HACCP alarm recorder
    • tropicalized to 43°C
    • stainless steel rear side
    • -20°-15° version
    • 230v 60Hz / 115v 60Hz
Technical specification
  • Unique ref.fmrv200
  • Product familyRefrigerated Counters
  • Product group600
  • TypeObject (single object)
  • Date of publishing2017-10-20
  • Edition number1
  • Height (mm)1040
  • Width (mm)2020
  • Depth (mm)600
Related
  • Material mainStainless steel
  • Material secondarySteel
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)162
Classification
  • BIMobject CategoryKitchen - Appliances
  • IFC classificationElectric Appliance
  • ETIM CodeEC000628
  • ETIM NameRefrigerator
  • Uniclass 2015 CodePr_40_70_31_71
  • Uniclass 2015 DescriptionRefrigerated counters
  • CSI MasterFormat 2014 Code11 20 00
  • CSI MasterFormat 2014 TitleCommercial Equipment
  • OmniClass Number23-21 19 15 29
  • OmniClass TitleCommercial Kitchen Specialty Casework
  • CSI UniFormat II CodeE10
  • CSI UniFormat II TitleEQUIPMENT
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit