Publish your products
Four-Post Rack with 8"/10"/12" Vertical Manager
Four-Post Rack with 8"/10"/12" Vertical Manager

    Four-Post Rack with 8"/10"/12" Vertical Manager

    The Corning Four Post Rack provides a platform to support high–density fiber management systems. The platform can be deployed in data center, central office and headend applications.

    The Corning Four-Post Rack is based on a robust Steel Triple-U rail system that provides exceptional strength for an installed equipment load of up to 3000 lbs when mounted using cage nuts and centrally located in the rack front to rear. This load
    rating makes the Corning Four-Post Rack suitable for a wide variety of applications supporting both passive optical patch panels as well as the heaviest of switching equipment.

    The modular approach of the Corning Four-Post Rack allows for accessories such as cable managers and jumper managers as well as doors and side panels to be added as applications require.

    Features and Benefits

    Triple U Rail High load capacity: ~ 1000 lbs for 2-Post and ~ 3000 lbs for 4-Post

    EIA 310 Compliant: Compliant for global use

    48U Rack space: Compliant with other 7-ft 2-Post Racks with other heights and U-space available

    Available in various colors: Platinum, Gray, Black, White

    All Steel Construction: Durable and robust

    Available Accessories such as Jumper Manager, Jumper Manager Doors, Cable Manager and Side Panels: Scalable to any application at point of installation or future

    Specification
    • Associated Uses: Data Center, DC, In-building Network, IBN, Telecommunications Closet, TC, Central Office, Enterprise, Building Backbone, Main Distribution Area, MDA

    Technical specification
    • Unique ref.corning-four-post-rack
    • Product familyFiber Optic Hardware
    • Product groupRacks And Frames
    • TypeObject (single object)
    • Date of publishing2021-11-02
    • Edition number1
    • Height (inches)96
    • Width (inches)20.3
    • Depth (inches)36
    Related
    • Material mainSteel
    • Material secondaryAluminum
    • Designed inUnited States
    • Manufactured inMexico
    • Weight Net (Lbs)185
    Classification
    • BIMobject CategoryElectronics - Communication
    • ETIM CodeEC002499
    • ETIM NameNetwork/server enclosure
    • UNSPSC nameFixed network equipment and components
    • UNSPSC code432217
    • Uniclass 2015 CodePr_80_77_27
    • Uniclass 2015 DescriptionEquipment boards, racks and supports
    • CSI MasterFormat 2014 Code40 67 13
    • CSI MasterFormat 2014 TitleComputer Equipment Racks
    • OmniClass Number23-37 11 15 11
    • OmniClass TitleInformation Technology Racks

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit