Publish your products
Silestone Countertop
Silestone Countertop
Silestone Countertop
Silestone Countertop
    Cosentino
    Archived

    Silestone Countertop

    4.0 out of 5 stars4.0(80 reviews)
    The kitchen is the hub of our home, where we increasingly spend more and more of our time. Decoration, design, and comfort have become essential elements of this space, and should not be overlooked when it comes to design. There are infinite options for materials and ideas that you may have in mind during the remodeling process, but at Cosentino we have made it our mission to make that choice easier for you. That's why we offer integrated solutions: with our help, your kitchen will fulfill all your most stringent requirements for maintenance and durability, whilst also looking spectacular.
    Specification
    • When it comes to picking the textures and colors that best suit your space, it’s important that you are aware of how much is available. Maximize that with the unlimited variety of materials, formats, and colors that Cosentino offers. Silestone has become the perfect option for kitchen and bathroom worktops over and above other traditional materials such as granite or natural stone. Amongst the features responsible for this popularity are that Silestone quartz worktops present extreme durability in kitchen and bathroom spaces where traffic and daily use is high, and also the endless colours possibilities that are offered with this surface.
    Technical specification
    • Unique ref.Silestone-Countertop
    • Product familySilestone. The Original
    • Product groupCountertops
    • TypeObject (single object)
    • Date of publishing2019-12-06
    • Edition number3
    • Height (mm)1590
    • Width (mm)3250
    Related
    • Material mainAggregated natural stone
    • Designed inSpain
    • Manufactured inSpain
    Classification
    • BIMobject CategoryKitchen - Counter tops
    • IFC classificationSurface
    • Uniclass 2015 CodePr_40_30_30_96
    • Uniclass 2015 DescriptionWorktops
    • CSI MasterFormat 2014 Code12 36 00
    • CSI MasterFormat 2014 TitleCountertops
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit