Publish your products
ARCHITECT S+ shower soap dish with glass wiper
ARCHITECT S+ shower soap dish with glass wiper
ARCHITECT S+ shower soap dish with glass wiper
ARCHITECT S+ shower soap dish with glass wiper
ARCHITECT S+ shower soap dish with glass wiper
    Cosmic

    ARCHITECT S+ shower soap dish with glass wiper

    Two in one: a shower soap dish with glass cleaner included in its base. A very useful accessory since the cleaner is hidden, fully embedded in the base of the shelf. It is always ready for use, to be able to comfortably remove the remains of water that remain in the screen just after the shower. The soap dish is removable, making cleaning easier. The shelf is made of anodized aluminum, a very moisture resistant material. Its finish in 3 Chrome, that is, in trivalent chrome, makes it an eco-friendly and very resistant product. If you are more black, you also have the same accessory in a Soft Black finish, an extra matte black. This soap dish with screen cleaners belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This soap dish made of aluminum, stainless steel, brass or similar alloys in a trivalent chrome and plastic finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    Specification
    • 01- 3Chrome 36- Soft black
    Technical specification
    • Unique ref.235xx48
    • Product familyArchitect s+
    • Product groupSoap dish
    • TypeObject (single object)
    • Date of publishing2021-12-13
    • Edition number1
    Related
    • Material mainAluminum
    • Material secondaryBrass
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 29 11
    • OmniClass TitleHand Soap Holders
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit