Publish your products
COMPACT Double washbasin with trap
Cosmic

COMPACT Double washbasin with trap

Double washbasin with trap (120x50x15cm)
Technical specification
  • Unique ref.739122201
  • Product familyCOMPACT
  • Product groupWASHBASINS
  • TypeObject (single object)
  • Date of publishing2020-10-16
  • Edition number1
  • Height (mm)150
  • Width (mm)1200
  • Depth (mm)500
Related
  • Designed inSpain
  • Manufactured inSpain
  • Weight Net (Kg)27.9
Classification
  • BIMobject CategorySanitary - Wash basins
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011550
  • ETIM NameWashbasin
  • Uniclass 2015 CodePr_40_20_96
  • Uniclass 2015 DescriptionWash basins, sinks and troughs
  • CSI MasterFormat 2014 Code22 41 16.16
  • CSI MasterFormat 2014 TitleResidential Sinks
  • OmniClass Number23-31 13 00
  • OmniClass TitleSinks
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures